??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 516-3017-E5-C-S49
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES 516-3017-E5-C-S49
VERF
Availability
Available
BC
Order code
BES00K4
TC
Artikelbezeichnung
BES 516-3017-E5-C-S49
PX
Product view
51446_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
D4.0
W
Gewicht
0.004 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 4 x 41 mm, Style Housing = D4.0, Installation = for flush mounting, Range = 0.8 mm, Switching output = PNP normally closed (NC), Switching frequency = 5000 Hz, Housing material = Stainless steel, Material sensing surface = PBT, Connection = Connector, M8x1-Male, 3-pin, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.